HOSE-AER, EHK077, -64, MATL HANDL, BK-product-details

HOSE-AER, EHK077, -64, MATL HANDL, BK

11368071

Alternate part number: U760100179


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
Burst pressure (bar)200
Burst pressure (psi)2900
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Cover_typeWrapped
Factory_crimpNo
Inner_tube_colorBlack
Inner_tube_typeWrapped
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)5.12
Outside diameter (mm)130.00
SeriesBETONUC 85 D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)
Working pressure max (bar)85
Working pressure max (psi)1233
Working temperature max (C)70
Working temperature max (F)158.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm