EHK077-48C-M2,9 100 BAR 76X102-product-details

EHK077-48C-M2,9 100 BAR 76X102

11368075

Alternate part number: U760075146


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)4.01
Outside diameter (mm)102.00
SeriesBETONUC 85 D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm