Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 6 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.83 |
| Outside diameter (mm) | 72.00 |
| Series | EHK006 Series |
| Tube material | ButadieneRubberBlend(BR Blend) |