Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 6 Ply Pes Fab,St W,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 10.00 |
| Inside diameter (mm) | 254.00 |
| Outside diameter (inch) | 10.98 |
| Outside diameter (mm) | 286.00 |
| Series | CIMENTO SDC Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |