Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Factory_crimp | No |
| Inner_tube_color | Beige |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 16.00 |
| Inside diameter (mm) | 406.40 |
| Outside diameter (inch) | 17.32 |
| Outside diameter (mm) | 440.00 |
| Series | PARARUB SD Mat.Hand Ct |
| Tube material | Natural rubber (NR) |