HOSE-AER,EHK007,40,BK,7.62M-product-details

HOSE-AER,EHK007,40,BK,7.62M

11486733

Alternate part number: U757063021


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialButadieneRubberBlend(BR Blend)
Cover_styleWrapped
Cover_typeWrapped
Inner_tube_colorBlack
Inner_tube_typeWrapped
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)3.46
Outside diameter (mm)88.00
SeriesEHK007 Series
Tube materialButadieneRubberBlend(BR Blend)