HOSE-AER,EHK007,48,BK,15.25M-product-details

HOSE-AER,EHK007,48,BK,15.25M

11486742

Alternate part number: U757075050


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Cover_styleWrapped
Cover_typeWrapped
Inner_tube_colorBlack
Inner_tube_typeWrapped
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)4.02
Outside diameter (mm)102.00
SeriesEHK007 Series
Tube materialButadieneRubberBlend(BR Blend)