HOSE-AER,EHK007,64,BK,7.62M-product-details

HOSE-AER,EHK007,64,BK,7.62M

11486752

Alternate part number: U757100090


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Cover_styleWrapped
Cover_typeWrapped
Inner_tube_colorBlack
Inner_tube_typeWrapped
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)5.12
Outside diameter (mm)130.00
SeriesEHK007 Series
Tube materialButadieneRubberBlend(BR Blend)