HOSE-SEL,BETONUC,80,4M,ONE END-product-details

HOSE-SEL,BETONUC,80,4M,ONE END

11487309

Alternate part number: U756125138


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Cover_styleWrapped
Cover_typeWrapped
Inner_tube_colorBlack
Inner_tube_typeWrapped
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.98
Outside diameter (mm)152.00
SeriesBETONUC 85 D Mat.Hand One Ct
Tube materialButadieneRubberBlend(BR Blend)