EHK077-64C-M9,9  102X130-product-details

EHK077-64C-M9,9 102X130

12022072

Alternate part number: EHK077-64C


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)5.12
Outside diameter (mm)130.00
SeriesEHK077 Series
Tube materialButadieneRubberBlend(BR Blend)