EHM002-48 One Side Flanged 76x103 L:5 M-product-details

EHM002-48 One Side Flanged 76x103 L:5 M

12027965

Alternate part number: EHM002-48BK


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)4.06
Outside diameter (mm)103.00
SeriesEHM002 Series
Tube materialButadieneRubberBlend(BR Blend)