EHK012-160 BLACK 250*276_-product-details

EHK012-160 BLACK 250*276_

12029257

Alternate part number: EHK012-160BK


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Construction6 Ply Pes Fab,Cu
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)10.00
Inside diameter (mm)254.00
Outside diameter (inch)10.87
Outside diameter (mm)276.00
SeriesEHK012 SERIES
Tube materialNatural rubber (NR)