Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHK022-96BK |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 152.40 |
| Inside diameter (mm) | 6.00 |
| Outside diameter (inch) | 6.69 |
| Outside diameter (mm) | 170.00 |
| Series | EHK022 Series |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Tube wall thickness (inch) | 170.00 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
