Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | Natural Rubber Blend(NR Blend) |
| Cover_style | Flat Corrugated |
| Cover_type | Wrapped |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 5.78 |
| Outside diameter (mm) | 146.90 |
| Series | PARARUB SDC Mat.Hand Sp Pr |
| Tube material | ButadieneRubberBlend(BR Blend) |