Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Cement |
| Bend radius min (inch) | 59.840 |
| Bend radius min (mm) | 1519.940 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 15 |
| Burst pressure (psi) | 218 |
| Catalog Item | EHK001-64X7000 |
| Color | Black |
| Compliances | ISO 7326 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink transfer |
| Length (in) | 700.00000 |
| Length (mm) | 17780.00000 |
| Outside diameter (inch) | 4.40 |
| Outside diameter (mm) | 112.00 |
| Package form | Cut length |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fabric |
| Series | EHK001 Series |
| Size | -64 |
| Tube material | Natural rubber (NR) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.78 |
| Working pressure max (bar) | 5 |
| Working pressure max (psi) | 73 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
