Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Cement |
| Bend radius min (inch) | 6.890 |
| Bend radius min (mm) | 175.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 123 |
| Burst pressure (psi) | 1800 |
| Catalog Item | EHK005-22BK |
| Color | Black |
| Compliances | ISO 7326 |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.38 |
| Inside diameter (mm) | 34.90 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.93 |
| Outside diameter (mm) | 49.00 |
| Package form | Bulk |
| Product height in | 1.380 |
| Product height mm | 34.900 |
| Product width in | 1.380 |
| Product width mm | 34.900 |
| Qualified hose fittings | Male NPT |
| Reinforcement material | Fabric |
| Series | EHK005 Series |
| Size | -22 |
| Tube material | Natural rubber (NR) |
| Working pressure max (bar) | 41 |
| Working pressure max (psi) | 600 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
