Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 13.780 |
| Bend radius min (mm) | 350.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 178 |
| Burst pressure (psi) | 2581 |
| Catalog Item | EHK006-24-100 |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.22 |
| Outside diameter (mm) | 56.40 |
| Series | EHK006 Series |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 85 |
| Working pressure max (psi) | 1233 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
