Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 13.770 |
| Bend radius min (mm) | 349.760 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 200 |
| Burst pressure (psi) | 2900 |
| Catalog Item | EHK007-64BK |
| Color | Black |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 5.11 |
| Outside diameter (mm) | 129.79 |
| Reinforcement material | Brass plated steel wire |
| Series | EHK007 Marauder Heavy Duty |
| Size | -64 |
| Tube wall thickness (inch) | 2.50 |
| Tube wall thickness (mm) | 63.50 |
| Working pressure max (bar) | 85 |
| Working pressure max (psi) | 1232 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
