Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hot air transfer |
| Bend radius min (inch) | 11.000 |
| Bend radius min (mm) | 279.400 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 400 |
| Catalog Item | H034964-100 |
| Color | Brown |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 4 Ply Nylon Fab,St Wire |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink transfer |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 4.59 |
| Outside diameter (mm) | 116.59 |
| Package form | Reel |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fabric |
| Series | H0349 Series |
| Size | -64 |
| Tube material | EPDM |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 102 |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 350.0 |
| Working temperature min (C) | -34 |
| Working temperature min (F) | -30.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789269805 |
