Product specifications
Characteristic | Value |
|---|---|
| Application | Cleaning and blasting metal |
| Bend radius min (inch) | 11.020 |
| Bend radius min (mm) | 280.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 36 |
| Burst pressure (psi) | 525 |
| Catalog Item | M711045011 |
| Color | Black |
| Compliances | ISO 37 |
| Conductivity | Conductive |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.75 |
| Inside diameter (mm) | 44.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.36 |
| Outside diameter (mm) | 59.94 |
| Package form | Bulk |
| Product height in | 1.750 |
| Product height mm | 44.500 |
| Product width in | 1.750 |
| Product width mm | 44.500 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | EHC500 Series |
| Size | -28 |
| Tube material | Natural rubber (NR) |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 175 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |