Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,L Pes |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 7.99 |
| Inside diameter (mm) | 203.00 |
| Outside diameter (inch) | 9.06 |
| Outside diameter (mm) | 230.00 |
| Series | CIMENTO SDC Mat.Hand Sp Pr |
| Tube material | Natural Rubber Blend(NR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |