Product specifications
Characteristic | Value |
|---|---|
| Application | Cement |
| Bend radius min (inch) | 62.990 |
| Bend radius min (mm) | 1600.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 24 |
| Burst pressure (psi) | 348 |
| Catalog Item | M745250016 |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 10.00 |
| Inside diameter (mm) | 254.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 11.46 |
| Outside diameter (mm) | 291.08 |
| Package form | Bulk |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Reinforcement material | Fabric |
| Series | EHM002 Series |
| Size | -160 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.43 |
| Working pressure max (bar) | 8 |
| Working pressure max (psi) | 116 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |