Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | EHK007 Marauder Heavy Duty |
| Hose size | Size 48 |
| Legacy fitting part number 1 | 20211-99-48FAXZ |
| Legacy fitting part number 2 | 20211-99-48FAXZ |
| Overall length IN | 232.0 |
| Overall length MM | 5892 |