Product specifications
Characteristic | Value |
|---|---|
| Application | Concrete pumping |
| Bend radius min (inch) | 275.000 |
| Bend radius min (mm) | 275.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 200 |
| Burst pressure (psi) | 2900 |
| Catalog Item | U757050006 |
| Color | Black |
| Construction | 2 Spiral Steel Cord |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Embossed |
| Outside diameter (inch) | 2.76 |
| Outside diameter (mm) | 70.00 |
| Reinforcement material | Brass plated steel wire |
| Series | EHK007 Series |
| Size | -32 |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 67 |
| Working pressure max (psi) | 967 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |