Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Industrial hose and fittings
Oil and petroleum hose
11353408
TEXTOIL/20 NL 16x26
11353408
Alternate part number: C445016090
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Nitrile Blend (NBR Blend)
Inside diameter (inch)
0.63
Inside diameter (mm)
16.00
Outside diameter (inch)
1.02
Outside diameter (mm)
26.00
Tube material
Nitrile Blend (NBR Blend)