Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J30 R7 |
| Construction | 1 Textile Spiral |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.24 |
| Inside diameter (mm) | 6.00 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | J30 R7 D Oil&Petr Ct |
| Tube material | Nitrile (NBR) |