Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TS 9464 EN 1761 - Tip D - M |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.73 |
| Outside diameter (mm) | 44.00 |
| Series | FOSSIL-16 D Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |