Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Ultra |
| Bend radius min (inch) | 30.000 |
| Bend radius min (mm) | 762.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 110 |
| Burst pressure (psi) | 1600 |
| Catalog Item | EHP00148 |
| Color | Black |
| Compliances | ISO 4649 |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Bruiser (UHMW) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 3.69 |
| Outside diameter (mm) | 93.73 |
| Package form | Bulk |
| Qualified hose fittings | King crimp styleOne-piece hammer union |
| Reinforcement material | Fabric |
| Series | EHP001 Series |
| Size | -48 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789300966 |
