Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | EHP507-128BK |
| Compliances | MIL-PRF-2104 |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Series | EHP507 Series |
| Tube material | Nitrile (NBR) |