Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Suction |
| Bend radius min (inch) | 21.650 |
| Bend radius min (mm) | 550.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 52 |
| Burst pressure (psi) | 750 |
| Catalog Item | EHP520-64-M61 |
| Color | Black |
| Compliances | ISO 8033 |
| Conductivity | Conductive |
| Construction | 5 Ply Pes Fab,St Wire,Cu |
| Cover material | Nitrile (NBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Length (in) | 2402.00000 |
| Length (mm) | 61000.00000 |
| Outside diameter (inch) | 4.74 |
| Outside diameter (mm) | 120.40 |
| Package form | Reel |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Reinforcement material | Aramid (Kevlar) |
| Series | EHP520 Series |
| Size | -64 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -35 |
| Working temperature min (F) | -31.0 |