Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Fuel systems |
| Bend radius min (inch) | 3.150 |
| Bend radius min (mm) | 80.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | EHP529-05BK |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 1 Textile Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.55 |
| Outside diameter (mm) | 14.00 |
| Package form | Bulk |
| Product height in | 0.310 |
| Product height mm | 8.000 |
| Product width in | 0.310 |
| Product width mm | 8.000 |
| Reinforcement material | Brass plated steel wire |
| Series | EHP529 Series |
| Size | -5 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 90 |
| Working temperature max (F) | 194.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
