Hoses and Flexible Tubes H901 (CENTER)

HOSE-BOS,H901,-22,OIL/PETROL,RD,200FT

H90122-200


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFuel
Bend radius min (inch)9.500
Bend radius min (mm)243.000
BrandAeroquip by Danfoss
Burst pressure (bar)69
Burst pressure (psi)1000
Catalog ItemH90122-200
ColorRed
CompliancesMIL-PRF-2104
ConductivityConductive
Construction2 Ply braid
Cover materialNitrile (NBR)
Inside diameter (inch)1.38
Inside diameter (mm)34.90
Lay line styleInk jet
Length (in)2400.00000
Length (mm)60960.00000
Outside diameter (inch)1.87
Outside diameter (mm)47.50
Package formReel
Product height in1.380
Product height mm34.900
Product width in1.380
Product width mm34.900
Qualified hose fittingsInternally expandedReusable
Reinforcement materialFabric
SeriesH901 Boston Bulldog Fuel
Size-22
Tube materialNitrile (NBR)
Working pressure max (bar)17
Working pressure max (psi)250
Working temperature max (C)82
Working temperature max (F)180.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789341686