Product specifications
Characteristic | Value |
|---|---|
| Application | Suction |
| Bend radius min (inch) | 29.520 |
| Bend radius min (mm) | 750.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 60 |
| Burst pressure (psi) | 870 |
| Catalog Item | M460150002 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 7.40 |
| Outside diameter (mm) | 187.96 |
| Package form | Bulk |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Reinforcement material | Fabric |
| Series | EHP507 Series |
| Size | -96 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 688.34 |
| Working pressure max (bar) | 15 |
| Working pressure max (psi) | 218 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -50.0 |