Oil and petroleum hose-product-category

Oil and petroleum hose

Danfoss offers a diverse collection of oil and petroleum hoses designed for specific applications such as aircraft refueling, petroleum dispensing, fuel oil delivery, dock service, and frac and well service. Our selection includes flat, channeled, corrugated, low-temperature, and high-pressure hoses tailored to meet various petroleum- and oil-related transfer and discharge needs.

Features and benefits

  • Suitable for discharge, suction and discharge, or frac and well service
  • Rubber-like, nitrile, PVC, UHMW, neoprene, polyethelene, or SBR cover options
  • Designed to meet industry standards such as RMA
  • Working temperatures ranging from –55°C to 121°C [–67°F to 250°F]
  • Working pressures ranging from 10bar to 207bar [145 psi to 3,000 psi]

Applications

  • Batch plant 
  • Paper/pulp
  • Petroleum industry
  • Ship building 
  • Tank trucks
  • Waste hauling 
  • Well service