Specialty hose-product-category

Specialty hose

We provide custom-engineered hoses for specialty applications including firefighting, steel mills, welding, and road construction as well as purpose-built products for tasks such as diesel exhaust fluid transfer, hydrocarbon drains, nitrogen transfer, street cleaning, and sewage systems.

Features and benefits

  • Suitable for LPG, hot tar and asphalt, firefighting, or other specialty applications
  • Designed to meet relevant standards such as RMA and ISO
  • EPDM, chlorinated polyethylene, or synthetic rubber cover options
  • Working temperatures ranging from –40°C to 177°C [–40°F to 350°F]
  • Working pressures ranging from 13.8bar to 55.2bar [200 psi to 800 psi]

Applications

  • Agriculture
  • Firefighting
  • General industrial
  • In-plant transfers
  • Petroleum industry
  • Road construction
  • Roof construction