Specialty hose
We provide custom-engineered hoses for specialty applications including firefighting, steel mills, welding, and road construction as well as purpose-built products for tasks such as diesel exhaust fluid transfer, hydrocarbon drains, nitrogen transfer, street cleaning, and sewage systems.
Features and benefits
- Suitable for LPG, hot tar and asphalt, firefighting, or other specialty applications
- Designed to meet relevant standards such as RMA and ISO
- EPDM, chlorinated polyethylene, or synthetic rubber cover options
- Working temperatures ranging from –40°C to 177°C [–40°F to 350°F]
- Working pressures ranging from 13.8 bar to 55.2 bar [200 psi to 800 psi]
Applications
- Agriculture
- Firefighting
- General industrial
- In-plant transfers
- Petroleum industry
- Road construction
- Roof construction
Products shown: 0