Product specifications
Characteristic | Value |
|---|---|
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Color | White |
| Construction | 2 Ply Pes Fab,Gl Fab |
| Cover material | Glass Fibre |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 26.00 |
| Series | EHN004 Series |
| Tube material | EPDM |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |