Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 60 |
| Burst pressure (psi) | 870 |
| Catalog Item | EHG001-24YW |
| Color | Black |
| Construction | 4 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.00 |
| Outside diameter (mm) | 51.00 |
| Series | EHG001 Series |
| Tube material | Natural Rubber Blend(NR Blend) |
| Working pressure max (bar) | 20 |
| Working pressure max (psi) | 290 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -25 |
| Working temperature min (F) | -13.0 |
