Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,Cu,Glv St W |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 484.00 |
| Outside diameter (mm) | 123.00 |
| Series | EHJ003 Series |
| Tube material | Nitrile (NBR) |