Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 1 Wire Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.33 |
| Outside diameter (mm) | 33.90 |
| Series | BOSPHORUS SE OIL |
| Tube material | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |