Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 9.843 |
| Bend radius min (mm) | 250.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Color | Black |
| Compliances | ISO 22241 |
| Construction | 1 Textile Spiral |
| Cover material | EPDM |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.34 |
| Outside diameter (mm) | 34.00 |
| Series | ADBLUE D Speciality Ct |
| Tube material | EPDM |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 135 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |