Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 22241 |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | EPDM Blend |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.60 |
| Outside diameter (mm) | 66.00 |
| Series | KEMI-10 SD EPDM Chem Ct |
| Tube material | EPDM |