Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Tank truck transfer |
| Bend radius min (inch) | 5.120 |
| Bend radius min (mm) | 130.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 31 |
| Burst pressure (psi) | 450 |
| Catalog Item | C225013394 |
| Color | Black |
| Compliances | ISO 4649 |
| Conductivity | Non-conductive |
| Construction | 1 Textile Spiral |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 13.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.87 |
| Outside diameter (mm) | 22.00 |
| Package form | Bulk |
| Product height in | 0.510 |
| Product height mm | 13.000 |
| Product width in | 0.510 |
| Product width mm | 13.000 |
| Qualified hose fittings | Swage or crimp male couplings |
| Reinforcement material | Fabric |
| Series | EHG001 Series |
| Size | -8 |
| Tube material | Natural rubber (NR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |