Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHG001-48BK |
| Color | Black |
| Construction | 6 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.62 |
| Outside diameter (mm) | 92.00 |
| Series | EHG001 Series |
| Tube material | Natural Rubber Blend(NR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
