Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | LPG |
| Bend radius min (inch) | 7.870 |
| Bend radius min (mm) | 200.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 100 |
| Burst pressure (psi) | 1450 |
| Catalog Item | EHG003-24BK |
| Color | Black |
| Compliances | ISO 4649 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.04 |
| Outside diameter (mm) | 51.82 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.000 |
| Product width in | 1.500 |
| Product width mm | 38.000 |
| Qualified hose fittings | Swage or crimp male couplings |
| Reinforcement material | Brass plated steel wire |
| Series | EHG003 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.43 |
| Working pressure max (bar) | 25 |
| Working pressure max (psi) | 363 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |