Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Agriculture |
| Bend radius min (inch) | 1.570 |
| Bend radius min (mm) | 40.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 18 |
| Burst pressure (psi) | 261 |
| Catalog Item | EHT200M18-M60 |
| Color | Clear |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | 1 Wire Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.71 |
| Inside diameter (mm) | 18.00 |
| Lay line style | Ink jet |
| Length (in) | 2362.00000 |
| Length (mm) | 60000.00000 |
| Outside diameter (inch) | 0.96 |
| Outside diameter (mm) | 24.40 |
| Package form | Reel |
| Product height in | 0.710 |
| Product height mm | 18.000 |
| Product width in | 0.710 |
| Product width mm | 18.000 |
| Qualified hose fittings | Contact coupling manufacturer |
| Reinforcement material | Brass plated steel wire |
| Series | EHT200 Series |
| Size | -11 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 6 |
| Working pressure max (psi) | 85 |
| Working temperature max (C) | 60 |
| Working temperature max (F) | 140.0 |
| Working temperature min (C) | -5 |
| Working temperature min (F) | 23.0 |