Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Undergroung mine water spray |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1015 |
| Catalog Item | EHT480-32GN-20MT |
| Color | Green |
| Compliances | MIL-PRF-2104 |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink jet |
| Length (in) | 787.40000 |
| Length (mm) | 20000.00000 |
| Outside diameter (inch) | 2.51 |
| Outside diameter (mm) | 64.00 |
| Package form | Reel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Fabric |
| Series | EHT480 Series |
| Size | -32 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 247 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -10 |
| Working temperature min (F) | -14.0 |