Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Welding |
| Brand | Boston by Danfoss |
| Catalog Item | EHW505-24BK |
| Color | Black |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.61 |
| Outside diameter (mm) | 40.89 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | Contact coupling manufacturer |
| Series | EHW505 Series |
| Size | -24 |
| Tube material | Synthetic Rubber |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |