Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Fire fighting equipment |
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 165 |
| Burst pressure (psi) | 2400 |
| Catalog Item | H5752-200 |
| Color | Red |
| Construction | 2 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Length (in) | 2400.00000 |
| Length (mm) | 60960.00000 |
| Outside diameter (inch) | 1.59 |
| Outside diameter (mm) | 40.39 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Spanner hole type |
| Reinforcement material | Fabric |
| Series | H5751/H5752 Serval |
| Size | -16 |
| Tube material | Chloroprene (CR) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.70 |
| Working pressure max (bar) | 55 |
| Working pressure max (psi) | 800 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789281159 |
