Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Nitrogen |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 84 |
| Burst pressure (psi) | 1200 |
| Catalog Item | H881112BU-250 |
| Color | Blue |
| Compliances | ASTM D5964 |
| Construction | 4 Ply spiral |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.10 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.19 |
| Outside diameter (mm) | 30.23 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.100 |
| Product width in | 0.750 |
| Product width mm | 19.100 |
| Qualified hose fittings | 4T |
| Reinforcement material | Fabric |
| Series | H8811 Nitrogen |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789269881 |
